MB 10546 GB set 3590546
Dimensions 85 x 216 x 10
Dimensions 3.35 x 8.5 x 0.39
- IP65; IK08
Technical data
Product nr : 3590546
Description : Flange gasket set, size 2, including cover plate
EAN : 6418074092489
SSTL number : 3424820
Electric No. Sweden : 2507790
ETIM : EC002620
Height (mm) : 85
Width (mm) : 216
Depth (mm) : 10
Height (inch) : 3.35
Width (inch) : 8.5
Depth (inch) : 0.39
Material : Polycarbonate
Gasket material : EPDM
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
EK / EK - Accessories / MB 10546 GB set
MB 10546 GB set
Sample image
Order symbol : MB 10546 GB set
Product nr : 3590546
Description : Flange gasket set, size 2, including cover plate
EAN : 6418074092489
El. number :
- Finland : 3424820
- Sweden : 2507790
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 85 | 216 | 10 |
inch : | 3.35 | 8.5 | 0.39 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | EPDM |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 5VA |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )