EKJZR 3730153
Dimensions 280 x 190 x 50
Dimensions 11.02 x 7.48 x 1.97
Technical data
Product nr : 3730153
Description : Extension frame, for enclosures:
Remarks : 280x190x130, 280x190x180
Package : 8
Unit : Piece
EAN : 6418074005724
SSTL number : 3420055
Electric No. Denmark : 8212007709
Electric No. Sweden : 2538201
ETIM : EC002620
Height (mm) : 280
Width (mm) : 190
Depth (mm) : 50
Height (inch) : 11.02
Width (inch) : 7.48
Depth (inch) : 1.97
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
EK / EK - Accessories / EKJZR
EKJZR
Sample image
Order symbol : EKJZR
Product nr : 3730153
Description : Extension frame, for enclosures:
Remarks : 280x190x130, 280x190x180
EAN : 6418074005724
El. number :
- Finland : 3420055
- Denmark : 8212007709
- Sweden : 2538201
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 280 | 190 | 50 |
inch : | 11.02 | 7.48 | 1.97 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 5VA |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )