MB 10686 3730686
Dimensions 13 x 41 x 34
Dimensions 0.51 x 1.61 x 1.34
Technical data
Product nr : 3730686
Description : Set of 2 spacers including screws
Remarks : (15/34 mm)
Package : 12
Unit : Piece
EAN : 6418074031181
SSTL number : 3421040
Electric No. Denmark : 8212010246
Electric No. Sweden : 2538438
ETIM : EC002620
Height (mm) : 13
Width (mm) : 41
Depth (mm) : 34
Height (inch) : 0.51
Width (inch) : 1.61
Depth (inch) : 1.34
Material : Polycarbonate
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Flammability Rating : UL 94 V0
EK / EK - Accessories / MB 10686
MB 10686
Sample image
Order symbol : MB 10686
Product nr : 3730686
Description : Set of 2 spacers including screws
Remarks : (15/34 mm)
EAN : 6418074031181
El. number :
- Finland : 3421040
- Denmark : 8212010246
- Sweden : 2538438
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 13 | 41 | 34 |
inch : | 0.51 | 1.61 | 1.34 |
Materials : | |
---|---|
Material : | Polycarbonate |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: )