Plastic mountingplate, mounting screws, installation screws
MPI EKH 1919 3770100
Dimensions 167 x 167 x 4
Dimensions 6.57 x 6.57 x 0.16
Including : Plastic mountingplate, mounting screws, installation screws
Technical data
Product nr : 3770100
Description : Multiperforated plastic mounting plate
Package : 4
Unit : piece
EAN : 6418074316851
SSTL number : 3424690
Electric No. Denmark : 8212098967
Electric No. Sweden : 2507123
ETIM : EC000213
Height (mm) : 167
Width (mm) : 167
Depth (mm) : 4
Height (inch) : 6.57
Width (inch) : 6.57
Depth (inch) : 0.16
Material : ABS
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Halogen free (DIN/VDE 0472, Part 815) : Yes
EK / EK - Accessories / MPI EKH 1919
MPI EKH 1919
Sample image
Order symbol : MPI EKH 1919
Product nr : 3770100
Description : Multiperforated plastic mounting plate
EAN : 6418074316851
El. number :
- Finland : 3424690
- Denmark : 8212098967
- Sweden : 2507123
Including : Plastic mountingplate, mounting screws, installation screws
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 167 | 167 | 4 |
inch : | 6.57 | 6.57 | 0.16 |
Materials : | |
---|---|
Material : | ABS |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )