Plastic mountingplate, mounting screws, installation screws
MPI EKP 3828 3770103
Dimensions 338 x 238 x 4
Dimensions 13.31 x 9.37 x 0.16
Including : Plastic mountingplate, mounting screws, installation screws
Technical data
Product nr : 3770103
Description : Multiperforated plastic mounting plate
Package : 4
Unit : piece
EAN : 6418074316882
SSTL number : 3424694
Electric No. Denmark : 8212098996
Electric No. Sweden : 2507126
ETIM : EC000213
Height (mm) : 338
Width (mm) : 238
Depth (mm) : 4
Height (inch) : 13.31
Width (inch) : 9.37
Depth (inch) : 0.16
Material : ABS
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Halogen free (DIN/VDE 0472, Part 815) : Yes
EK / EK - Accessories / MPI EKP 3828
MPI EKP 3828
Sample image
Order symbol : MPI EKP 3828
Product nr : 3770103
Description : Multiperforated plastic mounting plate
EAN : 6418074316882
El. number :
- Finland : 3424694
- Denmark : 8212098996
- Sweden : 2507126
Including : Plastic mountingplate, mounting screws, installation screws
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 338 | 238 | 4 |
inch : | 13.31 | 9.37 | 0.16 |
Materials : | |
---|---|
Material : | ABS |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )