DRS EKP 3828 2x19M 3770204
Dimensions 364 x 264 x 90
Dimensions 14.33 x 10.39 x 3.54
Technical data
Product nr : 3770204
Description : DIN rail set
EAN : 6418074320377
SSTL number : 3424829
Electric No. Denmark : 8212053038
Electric No. Sweden : 2507798
ETIM : EC002620
Height (mm) : 364
Width (mm) : 264
Depth (mm) : 90
Height (inch) : 14.33
Width (inch) : 10.39
Depth (inch) : 3.54
Material : Galvanized steel
Temperature °C : -40 … 80
Temperature °F : -40 … 175
EK / EK - Accessories / DRS EKP 3828 2x19M
Dimensional Drawings
CAD Files
Catalogues
Contact
DRS EKP 3828 2x19M
Sample image
Order symbol : DRS EKP 3828 2x19M
Product nr : 3770204
Description : DIN rail set
EAN : 6418074320377
El. number :
- Finland : 3424829
- Denmark : 8212053038
- Sweden : 2507798
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 364 | 264 | 90 |
inch : | 14.33 | 10.39 | 3.54 |
Materials : | |
---|---|
Material : | Galvanized steel |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )