DRS EKT 5628 4x13M 3770206
Dimensions 537 x 257 x 90
Dimensions 21.14 x 10.12 x 3.54
Technical data
Product nr : 3770206
Description : DIN rail set
EAN : 6418074320414
SSTL number : 3424835
Electric No. Denmark : 8212053054
Electric No. Sweden : 2507800
ETIM : EC002620
Height (mm) : 537
Width (mm) : 257
Depth (mm) : 90
Height (inch) : 21.14
Width (inch) : 10.12
Depth (inch) : 3.54
Material : Galvanized steel
Temperature °C : -40 … 80
Temperature °F : -40 … 175
EK / EK - Accessories / DRS EKT 5628 4x13M
Dimensional Drawings
CAD Files
Catalogues
Contact
DRS EKT 5628 4x13M
Sample image
Order symbol : DRS EKT 5628 4x13M
Product nr : 3770206
Description : DIN rail set
EAN : 6418074320414
El. number :
- Finland : 3424835
- Denmark : 8212053054
- Sweden : 2507800
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 537 | 257 | 90 |
inch : | 21.14 | 10.12 | 3.54 |
Materials : | |
---|---|
Material : | Galvanized steel |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )