DRS EKU 5638 4x19M 3770207
Dimensions 536 x 359 x 134
Dimensions 21.1 x 14.13 x 5.28
Technical data
Product nr : 3770207
Description : DIN rail set
EAN : 6418074320438
SSTL number : 3424837
Electric No. Denmark : 8212053067
Electric No. Sweden : 2507801
ETIM : EC002620
Height (mm) : 536
Width (mm) : 359
Depth (mm) : 134
Height (inch) : 21.1
Width (inch) : 14.13
Depth (inch) : 5.28
Material : Galvanized steel
Temperature °C : -40 … 80
Temperature °F : -40 … 175
EK / EK - Accessories / DRS EKU 5638 4x19M
Dimensional Drawings
CAD Files
Catalogues
Contact
DRS EKU 5638 4x19M
Sample image
Order symbol : DRS EKU 5638 4x19M
Product nr : 3770207
Description : DIN rail set
EAN : 6418074320438
El. number :
- Finland : 3424837
- Denmark : 8212053067
- Sweden : 2507801
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 536 | 359 | 134 |
inch : | 21.1 | 14.13 | 5.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )