EKV 32 3770649
Dimensions 335 x 35 x 7.5
Dimensions 13.19 x 1.38 x 0.28
Technical data
Product nr : 3770649
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 380x190x130, 380x190x180, 380x280x130, 380x280x180, 380x280x230, 560x380x180,
Package : 4
Unit : Piece
EAN : 6418074031983
SSTL number : 3422603
Electric No. Denmark : 8212009749
Electric No. Sweden : 2538319
ETIM : EC001285
Height (mm) : 335
Width (mm) : 35
Depth (mm) : 7.5
Height (inch) : 13.19
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
EK / EK - Accessories / EKV 32
Dimensional Drawings
CAD Files
Catalogues
Contact
EKV 32
Sample image
Order symbol : EKV 32
Product nr : 3770649
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 380x190x130, 380x190x180, 380x280x130, 380x280x180, 380x280x230, 560x380x180,
EAN : 6418074031983
El. number :
- Finland : 3422603
- Denmark : 8212009749
- Sweden : 2538319
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 335 | 35 | 7.5 |
inch : | 13.19 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )