MB 10674 3770674
Dimensions 40 x 88 x 14
Dimensions 1.57 x 3.46 x 0.55
Technical data
Product nr : 3770674
Description : Wall fastening lug (4 pcs)
Remarks : incl. screws
Package : 12
Unit : Piece
EAN : 6418074039651
SSTL number : 3423106
Electric No. Denmark : 8212054574
Electric No. Sweden : 2538440
ETIM : EC002620
Height (mm) : 40
Width (mm) : 88
Depth (mm) : 14
Height (inch) : 1.57
Width (inch) : 3.46
Depth (inch) : 0.55
Material : Polycarbonate
Temperature °C : -40 … 80
Temperature °F : -40 … 175
EK / EK - Accessories / MB 10674
Dimensional Drawings
CAD Files
Catalogues
Contact
MB 10674
Sample image
Order symbol : MB 10674
Product nr : 3770674
Description : Wall fastening lug (4 pcs)
Remarks : incl. screws
EAN : 6418074039651
El. number :
- Finland : 3423106
- Denmark : 8212054574
- Sweden : 2538440
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 40 | 88 | 14 |
inch : | 1.57 | 3.46 | 0.55 |
Materials : | |
---|---|
Material : | Polycarbonate |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )