DS35250E 3770864
Dimensions 250 x 35 x 7
Dimensions 9.84 x 1.38 x 0.28
Technical data
Product nr : 3770864
Description : DIN-35 rail 35x250x7.5mm
EAN : 6418074320889
SSTL number : 3424846
Electric No. Denmark : 8212013816
Electric No. Sweden : 2507803
ETIM : EC001285
Height (mm) : 250
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 9.84
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
Temperature °C : -40 … 80
Temperature °F : -40 … 175
EK / EK - Accessories / DS35250E
Dimensional Drawings
CAD Files
Catalogues
Contact
DS35250E
Sample image
Order symbol : DS35250E
Product nr : 3770864
Description : DIN-35 rail 35x250x7.5mm
EAN : 6418074320889
El. number :
- Finland : 3424846
- Denmark : 8212013816
- Sweden : 2507803
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 250 | 35 | 7 |
inch : | 9.84 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )