



EK / EK - Accessories / DRCP 12M
DRCP 12M 5026195
Dimensions 214 x 52 x 7
Dimensions 8.43 x 2.05 x 0.28
Technical data
Product nr : 5026195
Description : Cover plate for 12 modules
Remarks : (1 module = 17,5 mm)
Package : 12
Unit : Piece
EAN : 6418074316974
SSTL number : 3424731
Electric No. Denmark : 8212052770
Electric No. Sweden : 2507806
ETIM : EC002620
Height (mm) : 214
Width (mm) : 52
Depth (mm) : 7
Height (inch) : 8.43
Width (inch) : 2.05
Depth (inch) : 0.28
Material : Polypropylene
Temperature °C : -40 … 80
Temperature °F : -40 … 175
EK / EK - Accessories / DRCP 12M
Dimensional Drawings
CAD Files
Catalogues
Contact
DRCP 12M


Sample image
Order symbol : DRCP 12M
Product nr : 5026195
Description : Cover plate for 12 modules
Remarks : (1 module = 17,5 mm)
EAN : 6418074316974
El. number :
- Finland : 3424731
- Denmark : 8212052770
- Sweden : 2507806
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 214 | 52 | 7 |
inch : | 8.43 | 2.05 | 0.28 |
Materials : | |
---|---|
Material : | Polypropylene |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)