EK / EKPK, EKPL / EKP 80-T-2FSH
EKP 80-T-2FSH 3520559
Dimensions 380 x 280 x 80
Dimensions 14.96 x 11.02 x 3.15
- IP65
Technical data
Product nr : 3520559
Description : Hinged cover, PC
Remarks : Transparent
Package : 4
Unit : Piece
EAN : 6418074010476
SSTL number : 3422773
Electric No. Denmark : 8212012875
Electric No. Sweden : 2538244
ETIM : EC002620
Height (mm) : 380
Width (mm) : 280
Depth (mm) : 80
Height (inch) : 14.96
Width (inch) : 11.02
Depth (inch) : 3.15
Material : Polycarbonate
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
EK / EKPK, EKPL / EKP 80-T-2FSH
CAD Files
Certificates and Declarations
Catalogues
Contact
EKP 80-T-2FSH

Sample image
Order symbol : EKP 80-T-2FSH
Product nr : 3520559
Description : Hinged cover, PC
Remarks : Transparent
EAN : 6418074010476
El. number :
- Finland : 3422773
- Denmark : 8212012875
- Sweden : 2538244
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 380 | 280 | 80 |
inch : | 14.96 | 11.02 | 3.15 |
Materials : | |
---|---|
Material : | Polycarbonate |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
electrical_insulation : | Totally insulated |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )