





EKW 100-G NEW 3730908
Dimensions 760 x 560 x 100
Dimensions 29.92 x 22.05 x 3.94
Technical data
Product nr : 3730908
Description : Cover, PC
Remarks : Grey
Package : 2
Unit : Piece
EAN : 6418074042965
SSTL number : 3420314
Electric No. Denmark : 8212007301
Electric No. Sweden : 2537920
ETIM : EC002620
Height (mm) : 760
Width (mm) : 560
Depth (mm) : 100
Height (inch) : 29.92
Width (inch) : 22.05
Depth (inch) : 3.94
Material : Polycarbonate
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
EKW 100-G NEW


Sample image
Order symbol : EKW 100-G NEW
Product nr : 3730908
Description : Cover, PC
Remarks : Grey
EAN : 6418074042965
El. number :
- Finland : 3420314
- Denmark : 8212007301
- Sweden : 2537920

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 760 | 560 | 100 |
inch : | 29.92 | 22.05 | 3.94 |
Materials : | |
---|---|
Material : | Polycarbonate |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
EKUVT |
Mounting plate, for enclosures:
(518 x 338 x 1.5) |
Ratings : | |
---|---|
electrical_insulation : | Totally insulated |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 5VA |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFIMKO_EK |
© Fibox Oy, Data subject to change without notice (printed: 13.04.2025)