

Euronord P / P 1222 / P 122209
P 122209 7094240
Dimensions 120 x 220 x 90
Dimensions 4.72 x 8.66 x 3.54
- IP66; IK08
Technical data
Product nr : 7094240
Description : Enclosure, polyester
Remarks : Grey cover
Package : 1
Unit : Piece
EAN : 6418074004383
SSTL number : 3423661
Electric No. Denmark : 8212005659
Electric No. Sweden : 2536217
ETIM : EC000261
Height (mm) : 120
Width (mm) : 220
Depth (mm) : 90
Height (inch) : 4.72
Width (inch) : 8.66
Depth (inch) : 3.54
Material : Glass Fiber Reinforced Polyester
Base colour : RAL_7036
Cover colour : RAL 7036
Gasket material : Polyurethane
Temperature °C : -20 ... 95
Temperature °F : -4…203°F
Standards EN/IEC 60670
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Euronord P / P 1222 / P 122209
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
P 122209


Sample image
Order symbol : P 122209
Product nr : 7094240
Description : Enclosure, polyester
Remarks : Grey cover
EAN : 6418074004383
El. number :
- Finland : 3423661
- Denmark : 8212005659
- Sweden : 2536217

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 120 | 220 | 90 |
inch : | 4.72 | 8.66 | 3.54 |
Materials : | |
---|---|
Material : | Glass Fiber Reinforced Polyester |
Base colour : | RAL_7036 |
Cover colour : | RAL 7036 |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -50 … 120 |
Temperature °C (continuous) : | -20 ... 95 |
Temperature °F (short term) : | -60 … 250 |
Temperature °F (continuous) : | -4…203°F |
Accessories : | |
---|---|
ARH 22 |
DIN-35 Mounting rail, for enclosures:
(203 x 35 x 7) |
MRS 28541 |
Wall fastening lug (2 pcs), for enclosures:
(15 x 50 x 1) |
AM 1222 |
Mounting plate, for enclosures:
(107 x 207 x 1.5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: 05.04.2025)