



Euronord / EURONORD - PC/ABS Accessories / TM 0505
TM 0505 9512009
Dimensions 26 x 48 x 1.5
Dimensions 1.02 x 1.89 x 0.04
Technical data
Product nr : 9512009
Description : Mounting plate, for enclosures:
Remarks : 52x50x40, 65x50x45
Package : 8
Unit : Piece
EAN : 6418074033970
SSTL number : 3423918
Electric No. Denmark : 8212003884
Electric No. Sweden : 2508242
ETIM : EC000213
Height (mm) : 26
Width (mm) : 48
Depth (mm) : 1.5
Height (inch) : 1.02
Width (inch) : 1.89
Depth (inch) : 0.04
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 0505
Dimensional Drawings
CAD Files
Catalogues
Contact
TM 0505


Sample image
Order symbol : TM 0505
Product nr : 9512009
Description : Mounting plate, for enclosures:
Remarks : 52x50x40, 65x50x45
EAN : 6418074033970
El. number :
- Finland : 3423918
- Denmark : 8212003884
- Sweden : 2508242
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 26 | 48 | 1.5 |
inch : | 1.02 | 1.89 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )