TM 0507 9512010
Dimensions 26 x 57 x 1.5
Dimensions 1.02 x 2.24 x 0.06
Technical data
Product nr : 9512010
Description : Mounting plate, for enclosures:
Remarks : 65x50x45
Package : 8
Unit : Piece
EAN : 6418074033987
SSTL number : 3423919
Electric No. Denmark : 8212003897
Electric No. Sweden : 2536145
ETIM : EC000213
Height (mm) : 26
Width (mm) : 57
Depth (mm) : 1.5
Height (inch) : 1.02
Width (inch) : 2.24
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 0507
Dimensional Drawings
CAD Files
Catalogues
Contact
TM 0507
Sample image
Order symbol : TM 0507
Product nr : 9512010
Description : Mounting plate, for enclosures:
Remarks : 65x50x45
EAN : 6418074033987
El. number :
- Finland : 3423919
- Denmark : 8212003897
- Sweden : 2536145
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 26 | 57 | 1.5 |
inch : | 1.02 | 2.24 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )