Euronord / EURONORD - PC/ABS Accessories / TM 0808
TM 0808 9512011
Dimensions 56 x 71 x 1.5
Dimensions 2.2 x 2.8 x 0.06
Technical data
Product nr : 9512011
Description : Mounting plate, for enclosures:
Remarks : 80x82x55-82x80x95
Package : 8
Unit : Piece
EAN : 6418074033994
SSTL number : 3423920
Electric No. Denmark : 8212003910
Electric No. Sweden : 2536149
ETIM : EC000213
Height (mm) : 56
Width (mm) : 71
Depth (mm) : 1.5
Height (inch) : 2.2
Width (inch) : 2.8
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 0808
Dimensional Drawings
CAD Files
Catalogues
Contact
TM 0808

Sample image
Order symbol : TM 0808
Product nr : 9512011
Description : Mounting plate, for enclosures:
Remarks : 80x82x55-82x80x95
EAN : 6418074033994
El. number :
- Finland : 3423920
- Denmark : 8212003910
- Sweden : 2536149
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 56 | 71 | 1.5 |
inch : | 2.2 | 2.8 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )