TM 0812 9512012
Dimensions 71 x 94 x 1.5
Dimensions 2.8 x 3.7 x 0.06
Technical data
Product nr : 9512012
Description : Mounting plate, for enclosures:
Remarks : 120x80x55-120x80x90
Package : 8
Unit : Piece
EAN : 6418074034007
SSTL number : 3423921
Electric No. Denmark : 8212003923
Electric No. Sweden : 2536151
ETIM : EC000213
Height (mm) : 71
Width (mm) : 94
Depth (mm) : 1.5
Height (inch) : 2.8
Width (inch) : 3.7
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 0812
Dimensional Drawings
CAD Files
Catalogues
Contact
TM 0812
Sample image
Order symbol : TM 0812
Product nr : 9512012
Description : Mounting plate, for enclosures:
Remarks : 120x80x55-120x80x90
EAN : 6418074034007
El. number :
- Finland : 3423921
- Denmark : 8212003923
- Sweden : 2536151
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 71 | 94 | 1.5 |
inch : | 2.8 | 3.7 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )