Euronord / EURONORD - PC/ABS Accessories / TM 0816
TM 0816 9512013
Dimensions 71 x 134 x 1.5
Dimensions 2.8 x 5.28 x 0.06
Technical data
Product nr : 9512013
Description : Mounting plate, for enclosures:
Remarks : 160x80x55-160x80x95
Package : 8
Unit : Piece
EAN : 6418074034014
SSTL number : 3423922
Electric No. Denmark : 8212003936
Electric No. Sweden : 2536153
ETIM : EC000213
Height (mm) : 71
Width (mm) : 134
Depth (mm) : 1.5
Height (inch) : 2.8
Width (inch) : 5.28
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 0816
TM 0816

Sample image
Order symbol : TM 0816
Product nr : 9512013
Description : Mounting plate, for enclosures:
Remarks : 160x80x55-160x80x95
EAN : 6418074034014
El. number :
- Finland : 3423922
- Denmark : 8212003936
- Sweden : 2536153
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 71 | 134 | 1.5 |
inch : | 2.8 | 5.28 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )