

Euronord / EURONORD - PC/ABS Accessories / TM 1212
TM 1212 9512014
Dimensions 96 x 111 x 1.5
Dimensions 3.78 x 4.37 x 0.06
Technical data
Product nr : 9512014
Description : Mounting plate, for enclosures:
Remarks : 122x120x65, 122x120x105
Package : 8
Unit : Piece
EAN : 6418074034021
SSTL number : 3423923
Electric No. Denmark : 8212003949
Electric No. Sweden : 2536157
ETIM : EC000213
Height (mm) : 96
Width (mm) : 111
Depth (mm) : 1.5
Height (inch) : 3.78
Width (inch) : 4.37
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 1212
Dimensional Drawings
CAD Files
Catalogues
Contact
TM 1212


Sample image
Order symbol : TM 1212
Product nr : 9512014
Description : Mounting plate, for enclosures:
Remarks : 122x120x65, 122x120x105
EAN : 6418074034021
El. number :
- Finland : 3423923
- Denmark : 8212003949
- Sweden : 2536157
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 96 | 111 | 1.5 |
inch : | 3.78 | 4.37 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )