TM 1220 9512015
Dimensions 111 x 174 x 1.5
Dimensions 4.37 x 6.85 x 0.04
Technical data
Product nr : 9512015
Description : Mounting plate, for enclosures:
Remarks : 200x120x75, 200x120x90
Package : 4
Unit : Piece
EAN : 6418074034045
SSTL number : 3423925
Electric No. Denmark : 8212003965
Electric No. Sweden : 2536161
ETIM : EC000213
Height (mm) : 111
Width (mm) : 174
Depth (mm) : 1.5
Height (inch) : 4.37
Width (inch) : 6.85
Depth (inch) : 0.04
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 1220
TM 1220
Sample image
Order symbol : TM 1220
Product nr : 9512015
Description : Mounting plate, for enclosures:
Remarks : 200x120x75, 200x120x90
EAN : 6418074034045
El. number :
- Finland : 3423925
- Denmark : 8212003965
- Sweden : 2536161
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 111 | 174 | 1.5 |
inch : | 4.37 | 6.85 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )