TM 1224 9512016
Dimensions 111 x 216 x 1.5
Dimensions 4.37 x 8.5 x 0.06
Technical data
Product nr : 9512016
Description : Mounting plate, for enclosures:
Remarks : 244x124x102
Package : 4
Unit : Piece
EAN : 6418074034052
SSTL number : 3423926
Electric No. Denmark : 8212003978
Electric No. Sweden : 2536162
ETIM : EC000213
Height (mm) : 111
Width (mm) : 216
Depth (mm) : 1.5
Height (inch) : 4.37
Width (inch) : 8.5
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 1224
TM 1224
Sample image
Order symbol : TM 1224
Product nr : 9512016
Description : Mounting plate, for enclosures:
Remarks : 244x124x102
EAN : 6418074034052
El. number :
- Finland : 3423926
- Denmark : 8212003978
- Sweden : 2536162
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 111 | 216 | 1.5 |
inch : | 4.37 | 8.5 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )