



Euronord / EURONORD - PC/ABS Accessories / TM 1520
TM 1520 9512017
Dimensions 141 x 174 x 1.5
Dimensions 5.55 x 6.85 x 0.06
Technical data
Product nr : 9512017
Description : Mounting plate, for enclosures:
Remarks : 201x151x80
Package : 4
Unit : Piece
EAN : 6418074034069
SSTL number : 3423927
Electric No. Denmark : 8212003981
Electric No. Sweden : 2536163
ETIM : EC000213
Height (mm) : 141
Width (mm) : 174
Depth (mm) : 1.5
Height (inch) : 5.55
Width (inch) : 6.85
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 1520
TM 1520


Sample image
Order symbol : TM 1520
Product nr : 9512017
Description : Mounting plate, for enclosures:
Remarks : 201x151x80
EAN : 6418074034069
El. number :
- Finland : 3423927
- Denmark : 8212003981
- Sweden : 2536163
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 141 | 174 | 1.5 |
inch : | 5.55 | 6.85 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )