TM 1625 9512018
Dimensions 151 x 214 x 1.5
Dimensions 5.94 x 8.43 x 0.06
Technical data
Product nr : 9512018
Description : Mounting plate, for enclosures:
Remarks : 250x160x90-250x160x150
Package : 4
Unit : Piece
EAN : 6418074034076
SSTL number : 3423928
Electric No. Denmark : 8212004029
Electric No. Sweden : 2536165
ETIM : EC000213
Height (mm) : 151
Width (mm) : 214
Depth (mm) : 1.5
Height (inch) : 5.94
Width (inch) : 8.43
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 1625
Dimensional Drawings
CAD Files
Catalogues
Contact
TM 1625
Sample image
Order symbol : TM 1625
Product nr : 9512018
Description : Mounting plate, for enclosures:
Remarks : 250x160x90-250x160x150
EAN : 6418074034076
El. number :
- Finland : 3423928
- Denmark : 8212004029
- Sweden : 2536165
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 151 | 214 | 1.5 |
inch : | 5.94 | 8.43 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )