Euronord / EURONORD - PC/ABS Accessories / TM 2330
TM 2330 9512019
Dimensions 221 x 274 x 1.5
Dimensions 8.7 x 10.79 x 0.06
Technical data
Product nr : 9512019
Description : Mounting plate, for enclosures:
Remarks : 300x230x87, 300x230x110
Package : 2
Unit : Piece
EAN : 6418074034083
SSTL number : 3423929
Electric No. Denmark : 8212004074
Electric No. Sweden : 2536169
ETIM : EC000213
Height (mm) : 221
Width (mm) : 274
Depth (mm) : 1.5
Height (inch) : 8.7
Width (inch) : 10.79
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 2330
TM 2330

Sample image
Order symbol : TM 2330
Product nr : 9512019
Description : Mounting plate, for enclosures:
Remarks : 300x230x87, 300x230x110
EAN : 6418074034083
El. number :
- Finland : 3423929
- Denmark : 8212004074
- Sweden : 2536169
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 221 | 274 | 1.5 |
inch : | 8.7 | 10.79 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )