

Euronord / EURONORD - PC/ABS Accessories / TM 1534
TM 1534 9512021
Dimensions 303 x 136 x 1.5
Dimensions 11.93 x 5.35 x 0.06
Technical data
Product nr : 9512021
Description : Mounting plate, for enclosures:
Remarks : 340x150x101, 340x150x121
Package : 4
Unit : Piece
EAN : 6418074059437
SSTL number : 3420812
Electric No. Denmark : 8212003994
Electric No. Sweden : 2536164
ETIM : EC000213
Height (mm) : 303
Width (mm) : 136
Depth (mm) : 1.5
Height (inch) : 11.93
Width (inch) : 5.35
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 1534
TM 1534


Sample image
Order symbol : TM 1534
Product nr : 9512021
Description : Mounting plate, for enclosures:
Remarks : 340x150x101, 340x150x121
EAN : 6418074059437
El. number :
- Finland : 3420812
- Denmark : 8212003994
- Sweden : 2536164
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 303 | 136 | 1.5 |
inch : | 11.93 | 5.35 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )