TM 1624 9512022
Dimensions 212 x 151 x 1.5
Dimensions 8.35 x 5.94 x 0.04
Technical data
Product nr : 9512022
Description : Mounting plate, for enclosures:
Remarks : 244x164x90, 244x164x120
Package : 4
Unit : Piece
EAN : 6418074059420
SSTL number : 3420814
Electric No. Denmark : 8212004003
Electric No. Sweden : 2536166
ETIM : EC000213
Height (mm) : 212
Width (mm) : 151
Depth (mm) : 1.5
Height (inch) : 8.35
Width (inch) : 5.94
Depth (inch) : 0.04
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 1624
TM 1624
Sample image
Order symbol : TM 1624
Product nr : 9512022
Description : Mounting plate, for enclosures:
Remarks : 244x164x90, 244x164x120
EAN : 6418074059420
El. number :
- Finland : 3420814
- Denmark : 8212004003
- Sweden : 2536166
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 212 | 151 | 1.5 |
inch : | 8.35 | 5.94 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )