TM 1636 9512023
Dimensions 318 x 146 x 1.5
Dimensions 12.52 x 5.75 x 0.04
Technical data
Product nr : 9512023
Description : Mounting plate, for enclosures:
Remarks : 360x160x101
Package : 2
Unit : Piece
EAN : 6418074059444
SSTL number : 3420816
Electric No. Denmark : 8212004032
Electric No. Sweden : 2536167
ETIM : EC000213
Height (mm) : 318
Width (mm) : 146
Depth (mm) : 1.5
Height (inch) : 12.52
Width (inch) : 5.75
Depth (inch) : 0.04
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 1636
TM 1636
Sample image
Order symbol : TM 1636
Product nr : 9512023
Description : Mounting plate, for enclosures:
Remarks : 360x160x101
EAN : 6418074059444
El. number :
- Finland : 3420816
- Denmark : 8212004032
- Sweden : 2536167
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 318 | 146 | 1.5 |
inch : | 12.52 | 5.75 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )