TM 2036 9512024
Dimensions 318 x 186 x 1.5
Dimensions 12.52 x 7.32 x 0.06
Technical data
Product nr : 9512024
Description : Mounting plate, for enclosures:
Remarks : 360x200x151
Package : 2
Unit : Piece
EAN : 6418074059413
SSTL number : 3420818
Electric No. Denmark : 8212004045
Electric No. Sweden : 2536168
ETIM : EC000213
Height (mm) : 318
Width (mm) : 186
Depth (mm) : 1.5
Height (inch) : 12.52
Width (inch) : 7.32
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 2036
TM 2036
Sample image
Order symbol : TM 2036
Product nr : 9512024
Description : Mounting plate, for enclosures:
Remarks : 360x200x151
EAN : 6418074059413
El. number :
- Finland : 3420818
- Denmark : 8212004045
- Sweden : 2536168
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 318 | 186 | 1.5 |
inch : | 12.52 | 7.32 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )