

Euronord / EURONORD - PC/ABS Accessories / TM 3640
TM 3640 9512025
Dimensions 383 x 315 x 1.5
Dimensions 15.08 x 12.4 x 0.06
Technical data
Product nr : 9512025
Description : Mounting plate, for enclosures:
Remarks : 400x360x151
Package : 2
Unit : Piece
EAN : 6418074059451
SSTL number : 3420820
Electric No. Denmark : 8212004087
Electric No. Sweden : 2536170
ETIM : EC000213
Height (mm) : 383
Width (mm) : 315
Depth (mm) : 1.5
Height (inch) : 15.08
Width (inch) : 12.4
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 3640
TM 3640


Sample image
Order symbol : TM 3640
Product nr : 9512025
Description : Mounting plate, for enclosures:
Remarks : 400x360x151
EAN : 6418074059451
El. number :
- Finland : 3420820
- Denmark : 8212004087
- Sweden : 2536170
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 383 | 315 | 1.5 |
inch : | 15.08 | 12.4 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )