Euronord / EURONORD - PC/ABS Accessories / TM 1216
TM 1216 9512036
Dimensions 111 x 134 x 1.5
Dimensions 4.37 x 5.28 x 0.04
Technical data
Product nr : 9512036
Description : Mounting plate, for enclosures:
Remarks : 160x120x90, 160x120x140
Package : 4
Unit : Piece
EAN : 6418074034038
SSTL number : 3423924
Electric No. Denmark : 8212003952
Electric No. Sweden : 2536159
ETIM : EC000213
Height (mm) : 111
Width (mm) : 134
Depth (mm) : 1.5
Height (inch) : 4.37
Width (inch) : 5.28
Depth (inch) : 0.04
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TM 1216
TM 1216

Sample image
Order symbol : TM 1216
Product nr : 9512036
Description : Mounting plate, for enclosures:
Remarks : 160x120x90, 160x120x140
EAN : 6418074034038
El. number :
- Finland : 3423924
- Denmark : 8212003952
- Sweden : 2536159
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 111 | 134 | 1.5 |
inch : | 4.37 | 5.28 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )