

Euronord / EURONORD - PC/ABS Accessories / TRM 1212
TRM 1212 9820008
Dimensions 110 x 15 x 5
Dimensions 4.33 x 0.59 x 0.2
Technical data
Product nr : 9820008
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 122x120x65-122x120x105
Package : 8
Unit : Piece
EAN : 6418074034175
SSTL number : 3423934
Electric No. Denmark : 8212004210
Electric No. Sweden : 2508245
ETIM : EC001285
Height (mm) : 110
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 4.33
Width (inch) : 0.59
Depth (inch) : 0.2
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TRM 1212
TRM 1212


Sample image
Order symbol : TRM 1212
Product nr : 9820008
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 122x120x65-122x120x105
EAN : 6418074034175
El. number :
- Finland : 3423934
- Denmark : 8212004210
- Sweden : 2508245
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 110 | 15 | 5 |
inch : | 4.33 | 0.59 | 0.2 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )