Euronord / EURONORD - PC/ABS Accessories / TRM 0812
TRM 0812 9820009
Dimensions 106 x 15 x 5
Dimensions 4.17 x 0.59 x 0.2
Technical data
Product nr : 9820009
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 120x80x55-120x80x90, 122x120x65-122x120x105, 244x124x102
Package : 8
Unit : Piece
EAN : 6418074034151
SSTL number : 3423932
Electric No. Denmark : 8212004197
Electric No. Sweden : 2508246
ETIM : EC001285
Height (mm) : 106
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 4.17
Width (inch) : 0.59
Depth (inch) : 0.2
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TRM 0812
TRM 0812

Sample image
Order symbol : TRM 0812
Product nr : 9820009
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 120x80x55-120x80x90, 122x120x65-122x120x105, 244x124x102
EAN : 6418074034151
El. number :
- Finland : 3423932
- Denmark : 8212004197
- Sweden : 2508246
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 106 | 15 | 5 |
inch : | 4.17 | 0.59 | 0.2 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)