Euronord / EURONORD - PC/ABS Accessories / TRM 0816
TRM 0816 9820013
Dimensions 146 x 15 x 5
Dimensions 5.75 x 0.59 x 0.2
Technical data
Product nr : 9820013
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 160x80x55-160x80x95, 160x120x90, 160x120x140, 250x160x90-250x160x150, 300x230x87, 300x230x110
Package : 8
Unit : Piece
EAN : 6418074034168
SSTL number : 3423933
Electric No. Denmark : 8212004207
Electric No. Sweden : 2508247
ETIM : EC001285
Height (mm) : 146
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 5.75
Width (inch) : 0.59
Depth (inch) : 0.2
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TRM 0816
TRM 0816

Sample image
Order symbol : TRM 0816
Product nr : 9820013
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 160x80x55-160x80x95, 160x120x90, 160x120x140, 250x160x90-250x160x150, 300x230x87, 300x230x110
EAN : 6418074034168
El. number :
- Finland : 3423933
- Denmark : 8212004207
- Sweden : 2508247
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 146 | 15 | 5 |
inch : | 5.75 | 0.59 | 0.2 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )