

Euronord / EURONORD - PC/ABS Accessories / TRH 1212
TRH 1212 9822002
Dimensions 110 x 35 x 7
Dimensions 4.33 x 1.38 x 0.28
Technical data
Product nr : 9822002
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 122x120x65-122x120x105, 244x124x102
Package : 8
Unit : Piece
EAN : 6418074034403
SSTL number : 3423935
Electric No. Denmark : 8212004252
Electric No. Sweden : 2508248
ETIM : EC001285
Height (mm) : 110
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 4.33
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TRH 1212
Dimensional Drawings
CAD Files
Catalogues
Contact
TRH 1212


Sample image
Order symbol : TRH 1212
Product nr : 9822002
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 122x120x65-122x120x105, 244x124x102
EAN : 6418074034403
El. number :
- Finland : 3423935
- Denmark : 8212004252
- Sweden : 2508248
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 110 | 35 | 7 |
inch : | 4.33 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )