TRH 1220 9822006
Dimensions 186 x 35 x 7.5
Dimensions 7.32 x 1.38 x 0.3
Technical data
Product nr : 9822006
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 200x120x75, 200x120x90, 201x151x80
Package : 4
Unit : Piece
EAN : 6418074034427
SSTL number : 3423937
Electric No. Denmark : 8212004278
Electric No. Sweden : 9822006
ETIM : EC001285
Height (mm) : 186
Width (mm) : 35
Depth (mm) : 7.5
Height (inch) : 7.32
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TRH 1220
Dimensional Drawings
CAD Files
Catalogues
Contact
TRH 1220
Sample image
Order symbol : TRH 1220
Product nr : 9822006
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 200x120x75, 200x120x90, 201x151x80
EAN : 6418074034427
El. number :
- Finland : 3423937
- Denmark : 8212004278
- Sweden : 9822006
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 186 | 35 | 7.5 |
inch : | 7.32 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )