

Euronord / EURONORD - PC/ABS Accessories / TRH 24
TRH 24 9822008
Dimensions 226 x 35 x 7
Dimensions 8.9 x 1.38 x 0.28
Technical data
Product nr : 9822008
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 244x124x102, 244x164x90, 244x164x120, 250x160x90-250x160x150
Package : 4
Unit : Piece
EAN : 6418074034397
SSTL number : 3423939
Electric No. Denmark : 8212004281
Electric No. Sweden : 2508249
ETIM : EC001285
Height (mm) : 226
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 8.9
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TRH 24
Dimensional Drawings
CAD Files
Catalogues
Contact
TRH 24


Sample image
Order symbol : TRH 24
Product nr : 9822008
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 244x124x102, 244x164x90, 244x164x120, 250x160x90-250x160x150
EAN : 6418074034397
El. number :
- Finland : 3423939
- Denmark : 8212004281
- Sweden : 2508249
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 226 | 35 | 7 |
inch : | 8.9 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )