

Euronord / EURONORD - PC/ABS Accessories / TRH 2330
TRH 2330 9822013
Dimensions 285 x 35 x 7
Dimensions 11.22 x 1.38 x 0.28
Technical data
Product nr : 9822013
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 300x230x87, 300x230x110
Package : 2
Unit : Piece
EAN : 6418074034434
SSTL number : 3423940
Electric No. Denmark : 8212004317
Electric No. Sweden : 2508250
ETIM : EC001285
Height (mm) : 285
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 11.22
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TRH 2330
Dimensional Drawings
CAD Files
Catalogues
Contact
TRH 2330


Sample image
Order symbol : TRH 2330
Product nr : 9822013
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 300x230x87, 300x230x110
EAN : 6418074034434
El. number :
- Finland : 3423940
- Denmark : 8212004317
- Sweden : 2508250
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 285 | 35 | 7 |
inch : | 11.22 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 10.04.2025)