

Euronord / EURONORD - PC/ABS Accessories / TRH 1520
TRH 1520 9822020
Dimensions 170 x 35 x 1
Dimensions 6.69 x 1.38 x 0.04
Technical data
Product nr : 9822020
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 201x151x80
Package : 4
Unit : Piece
EAN : 6418074035837
SSTL number : 3423938
Electric No. Denmark : 8212004320
Height (mm) : 170
Width (mm) : 35
Depth (mm) : 1
Height (inch) : 6.69
Width (inch) : 1.38
Depth (inch) : 0.04
Euronord / EURONORD - PC/ABS Accessories / TRH 1520
Dimensional Drawings
CAD Files
Catalogues
Contact
TRH 1520


Sample image
Order symbol : TRH 1520
Product nr : 9822020
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 201x151x80
EAN : 6418074035837
El. number :
- Finland : 3423938
- Denmark : 8212004320
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 170 | 35 | 1 |
inch : | 6.69 | 1.38 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )