Euronord / EURONORD - PC/ABS Accessories / TRH 15
TRH 15 9822021
Dimensions 122 x 35 x 7
Dimensions 4.8 x 1.38 x 0.28
Technical data
Product nr : 9822021
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 340x150x101, 340x150x121
Package : 4
Unit : Piece
EAN : 6418074059680
SSTL number : 3420802
Electric No. Denmark : 8212004294
Electric No. Sweden : 2508251
ETIM : EC001285
Height (mm) : 122
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 4.8
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TRH 15
TRH 15

Sample image
Order symbol : TRH 15
Product nr : 9822021
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 340x150x101, 340x150x121
EAN : 6418074059680
El. number :
- Finland : 3420802
- Denmark : 8212004294
- Sweden : 2508251
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 122 | 35 | 7 |
inch : | 4.8 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )