

Euronord / EURONORD - PC/ABS Accessories / TRH 34
TRH 34 9822022
Dimensions 307 x 35 x 7
Dimensions 12.09 x 1.38 x 0.28
Technical data
Product nr : 9822022
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 340x150x101, 340x150x121
Package : 2
Unit : Piece
EAN : 6418074059697
SSTL number : 3420804
Electric No. Denmark : 8212004304
Electric No. Sweden : 2508252
ETIM : EC001285
Height (mm) : 307
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 12.09
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TRH 34
TRH 34


Sample image
Order symbol : TRH 34
Product nr : 9822022
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 340x150x101, 340x150x121
EAN : 6418074059697
El. number :
- Finland : 3420804
- Denmark : 8212004304
- Sweden : 2508252
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 307 | 35 | 7 |
inch : | 12.09 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )