

Euronord / EURONORD - PC/ABS Accessories / TRH 2036
TRH 2036 9822023
Dimensions 35 x 340 x 1.5
Dimensions 1.38 x 13.39 x 0.06
Technical data
Product nr : 9822023
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 360x160x101, 360x200x151
Package : 2
Unit : Piece
EAN : 6418074059703
SSTL number : 3420806
Electric No. Denmark : 8212004333
Electric No. Sweden : 2508253
ETIM : EC001285
Height (mm) : 35
Width (mm) : 340
Depth (mm) : 1.5
Height (inch) : 1.38
Width (inch) : 13.39
Depth (inch) : 0.06
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TRH 2036
Dimensional Drawings
CAD Files
Catalogues
Contact
TRH 2036


Sample image
Order symbol : TRH 2036
Product nr : 9822023
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 360x160x101, 360x200x151
EAN : 6418074059703
El. number :
- Finland : 3420806
- Denmark : 8212004333
- Sweden : 2508253
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 35 | 340 | 1.5 |
inch : | 1.38 | 13.39 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )