

Euronord / EURONORD - PC/ABS Accessories / TRH 40
TRH 40 9822024
Dimensions 380 x 35 x 7
Dimensions 14.96 x 1.38 x 0.3
Technical data
Product nr : 9822024
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 400x360x151
Package : 2
Unit : Piece
EAN : 6418074059710
SSTL number : 3420808
Electric No. Denmark : 8212004346
Electric No. Sweden : 2508254
ETIM : EC001285
Height (mm) : 380
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 14.96
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TRH 40
TRH 40


Sample image
Order symbol : TRH 40
Product nr : 9822024
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 400x360x151
EAN : 6418074059710
El. number :
- Finland : 3420808
- Denmark : 8212004346
- Sweden : 2508254
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 380 | 35 | 7 |
inch : | 14.96 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )