

Euronord / EURONORD - PC/ABS Accessories / TRH 1216
TRH 1216 9822028
Dimensions 146 x 35 x 7
Dimensions 5.75 x 1.38 x 0.3
Technical data
Product nr : 9822028
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 160x80x55-160x80x95, 160x120x90-160x120x140, 250x160x90-250x160x150, 300x230x87, 300x230x110
Package : 4
Unit : Piece
EAN : 6418074034410
SSTL number : 3423936
Electric No. Denmark : 8212004265
Electric No. Sweden : 2508255
ETIM : EC001285
Height (mm) : 146
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 5.75
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
Euronord / EURONORD - PC/ABS Accessories / TRH 1216
Dimensional Drawings
CAD Files
Catalogues
Contact
TRH 1216


Sample image
Order symbol : TRH 1216
Product nr : 9822028
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 160x80x55-160x80x95, 160x120x90-160x120x140, 250x160x90-250x160x150, 300x230x87, 300x230x110
EAN : 6418074034410
El. number :
- Finland : 3423936
- Denmark : 8212004265
- Sweden : 2508255
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 146 | 35 | 7 |
inch : | 5.75 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)