DIN rail, Insulated terminals, neutral and earth, Cover for unused modules, Installation accessories, Plastic cap for screws
MCE65 6M 7350001
Dimensions 165 x 201 x 120
Dimensions 6.5 x 7.91 x 4.72
Including : DIN rail, Insulated terminals, neutral and earth, Cover for unused modules, Installation accessories, Plastic cap for screws
- IP65; IK08
Technical data
Product nr : 7350001
Description : Modular component enclosures
Remarks : 6 modules, 1 row
Package : 1
Unit : Piece
EAN : 6418074315717
SSTL number : 3424854
Electric No. Denmark : 8212099924
Electric No. Sweden : 2201701
ETIM : EC000261
Height (mm) : 165
Width (mm) : 201
Depth (mm) : 120
Height (inch) : 6.5
Width (inch) : 7.91
Depth (inch) : 4.72
Material : Acrylonitrile acrylic styrene
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -25 … 60
Temperature °F : -13…140°F
Standards EN 62208:2015, IEC 62208:2015
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
MCE65 6M
Sample image
Order symbol : MCE65 6M
Product nr : 7350001
Description : Modular component enclosures
Remarks : 6 modules, 1 row
EAN : 6418074315717
El. number :
- Finland : 3424854
- Denmark : 8212099924
- Sweden : 2201701
Including : DIN rail, Insulated terminals, neutral and earth, Cover for unused modules, Installation accessories, Plastic cap for screws
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 165 | 201 | 120 |
inch : | 6.5 | 7.91 | 4.72 |
Materials : | |
---|---|
Material : | Acrylonitrile acrylic styrene |
Base colour : | RAL_7035 |
Cover colour : | Smoked grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -25 … 60 |
Temperature °F (continuous) : | -13…140°F |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
© Fibox Oy, Data subject to change without notice (printed: )