Lock and key
LIS MCE65 D-M 7350100
Dimensions 30 x 30 x 30
Dimensions 1.18 x 1.18 x 1.18
Including : Lock and key
Technical data
Product nr : 7350100
Description : Metal lock
Package : 10
Unit : PCE
EAN : 6418074315786
SSTL number : 3425118
ETIM : EC002620
Height (mm) : 30
Width (mm) : 30
Depth (mm) : 30
Height (inch) : 1.18
Width (inch) : 1.18
Depth (inch) : 1.18
Material : Galvanized steel
MCE65 / MCE65 ACCESSORIES / LIS MCE65 D-M
LIS MCE65 D-M
Sample image
Order symbol : LIS MCE65 D-M
Product nr : 7350100
Description : Metal lock
EAN : 6418074315786
El. number :
- Finland : 3425118
Including : Lock and key
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 30 | 30 | 30 |
inch : | 1.18 | 1.18 | 1.18 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )