IES 8600346
Dimensions 20 x 20 x 20
Dimensions 0.79 x 0.79 x 0.79
Technical data
Product nr : 8600346
Description : Tube entry socket for JB 6
Remarks : M20 grey, for tube Ø 16 mm, for tube Ø 20 mm
Package : 25
Unit : Piece
EAN : 6418074079077
SSTL number : 1606527
Electric No. Denmark : 8212097052
ETIM : EC002620
Height (mm) : 20
Width (mm) : 20
Depth (mm) : 20
Height (inch) : 0.79
Width (inch) : 0.79
Depth (inch) : 0.79
Material : Plastic
MCE65 / MCE65 ACCESSORIES / IES
IES
Sample image
Order symbol : IES
Product nr : 8600346
Description : Tube entry socket for JB 6
Remarks : M20 grey, for tube Ø 16 mm, for tube Ø 20 mm
EAN : 6418074079077
El. number :
- Finland : 1606527
- Denmark : 8212097052
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 20 | 20 | 20 |
inch : | 0.79 | 0.79 | 0.79 |
Materials : | |
---|---|
Material : | Plastic |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )