



MCE65 / MCE65 ACCESSORIES / ITS 6
ITS 6 8600650
Dimensions 90 x 10 x 20
Dimensions 3.54 x 0.39 x 0.79
Technical data
Product nr : 8600650
Description : Terminal strip, up to 6mm², 500 V hole-type, 5-terminal strip
Remarks : Possible connections per terminal: 6 x 1.5 mm² 3 x 4 mm², 4 x 2.5 mm² 2 x 6 mm²
Package : 20
Unit : Piece
EAN : 6418074079091
SSTL number : 1606528
Electric No. Denmark : 8212097049
ETIM : EC002620
Height (mm) : 90
Width (mm) : 10
Depth (mm) : 20
Height (inch) : 3.54
Width (inch) : 0.39
Depth (inch) : 0.79
MCE65 / MCE65 ACCESSORIES / ITS 6
ITS 6


Sample image
Order symbol : ITS 6
Product nr : 8600650
Description : Terminal strip, up to 6mm², 500 V hole-type, 5-terminal strip
Remarks : Possible connections per terminal: 6 x 1.5 mm² 3 x 4 mm², 4 x 2.5 mm² 2 x 6 mm²
EAN : 6418074079091
El. number :
- Finland : 1606528
- Denmark : 8212097049
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 90 | 10 | 20 |
inch : | 3.54 | 0.39 | 0.79 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)