



MCE65 / MCE65 ACCESSORIES / ICS
ICS 8600652
Dimensions 5 x 5 x 10
Dimensions 0.2 x 0.2 x 0.39
Technical data
Product nr : 8600652
Description : Cover fastening screws for JB 6
Remarks : Stainless steel
Package : 40
Unit : Piece
EAN : 6418074079084
SSTL number : 1606529
Electric No. Denmark : 8212097065
ETIM : EC002620
Height (mm) : 5
Width (mm) : 5
Depth (mm) : 10
Height (inch) : 0.2
Width (inch) : 0.2
Depth (inch) : 0.39
Material : Stainless steel
MCE65 / MCE65 ACCESSORIES / ICS
ICS


Sample image
Order symbol : ICS
Product nr : 8600652
Description : Cover fastening screws for JB 6
Remarks : Stainless steel
EAN : 6418074079084
El. number :
- Finland : 1606529
- Denmark : 8212097065
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 5 | 5 | 10 |
inch : | 0.2 | 0.2 | 0.39 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)